??
CAD model selection
K0457.247034
HELP_VARIABLE
Company
KIPP
Description
K0457 - Vent screws
Bill of material
K0457.247034
BESTKIPP
Order No.
K0457.247034
FORM
Form
B
AUSF
version
with air filter
D
diameter
47 mm
D1
thread
G 3/4
D2
diameter
33 mm
L
Length
17.0 mm
L1
Length
12.0 mm
GEW
Approx. weight
0.0219 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245192816
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions